Call us at 1-888-826-6342
The PSW2100 series features 2 alarm outputs, a 5-digit OLED display, 3 buttons for easy programming and operation, and a durable IP67 housing.
Product Number | Switch Type | Pressure Range | Pressure Type | Pressure Port Size | Pressure Port Type | Deadband | Deadband Range | Features |
---|---|---|---|---|---|---|---|---|
|
2 PNP
|
0 to 5 psi
|
Gauge
|
1/4"
|
NPT Male
|
Adjustable
|
0 to 5 psi
|
NEMA 6/IP67 Enclosure, OLED Display
|
|
2 PNP
|
0 to 5 psi
|
Gauge
|
1/2"
|
NPT Male
|
Adjustable
|
0 to 5 psi
|
NEMA 6/IP67 Enclosure, OLED Display
|
|
2 PNP
|
0 to 35 psi
|
Gauge
|
1/4"
|
NPT Male
|
Adjustable
|
0 to 35 psi
|
NEMA 6/IP67 Enclosure, OLED Display
|
|
2 PNP
|
0 to 35 psi
|
Gauge
|
1/2"
|
NPT Male
|
Adjustable
|
0 to 35 psi
|
NEMA 6/IP67 Enclosure, OLED Display
|
|
2 PNP
|
0 to 150 psi
|
Gauge
|
1/4"
|
NPT Male
|
Adjustable
|
0 to 150 psi
|
NEMA 6/IP67 Enclosure, OLED Display
|