Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Handheld Probes

17 Products
  • Thermocouple
Handheld Thermocouple Probes with Fixed Length or Retractable Cable

Utility handle thermocouple probes with a fixed length or retractable cable, and miniature connector. Handle is molded directly to the probe sheath. Various sizes and calibrations available.

Handheld High Temperature Surface Thermocouple Probes

Integral handle thermocouple probes feature an exposed tip for measuring surface temperatures up to 1100°C. Includes retractable cable and connector.

Round Face Thermocouple Handle Probes for Stationary Surfaces

Thermocouple handle probes with compact faces ideal for measuring stationary molds, plates, pipes, glassware, stone, steel and other materials with surface temps up to 480°C.

Heavy Duty Handheld Surface Probes

Heavy duty general purpose, surface, roller, beaded wire, needle point, and right angle thermocouple probes.

Handheld Thermocouple Probes with Custom Tip Options

Integral handle thermocouple probes with options including penetration, reduced diameter, air & flexible surface tip geometries. Includes retractable cable & stripped leads.

High Temperature Foundry Thermocouple Probes

Handheld type K thermocouple probes with unique tip for use in measuring the temperature of molten metals and conductive liquids. Rated for use to 1260°C.

Thermocouple Handle Probes for High Temperature Surfaces

Thermocouple handle probes feature a spring-loaded thermocouple band and compact sensor design. Made from high temperature materials for measuring surface temps up to 760°C.

Teflon Block Thermocouple Probes for Unique Surfaces

Teflon block style thermocouple handle probes with a spring-loaded thermocouple band for measuring the temperature of stationary, moving, or rotating surfaces up to 250°C.

Thin Leaf-Type Thermocouple Handle Probes for Flat Surfaces

Thermocouple handle probes with flat leaf-type tips ideal for measuring the temperature of flat surfaces or layered objects like plywood, paper, and laminates up to 300°C.

Roller Thermocouple Handle Probes for Moving or Rotating Surfaces

Thermocouple handle probes with roller bearings and a spring-loaded thermocouple band for measuring the temperature of moving and/or rotating surfaces up to 205°C.

Quick Disconnect Handheld TC Probes with Removable Handle

Handheld thermocouple probes with a removable plastic handle and retractable cable. Include immersion, penetration, air, reduced tip or flexible surface tip options.

Handheld Thermocouple Immersion Probes

Integral handle thermocouple probes for immersion applications with retractable cable and miniature connector for quickly connecting to instrumentation or handheld devices.

Handheld Surface and Insertion Thermocouple Probes

Handheld thermocouple probes in Type E and K calibrations. For small surface, penetration, air and/or hypodermic type applications.

Heavy Duty Aluminum Handle Thermocouple Probe

Handheld probe with heavy duty aluminum handle, retractable cable and miniature connector. Available with a variety of probe sizes.

Heavy Duty T-Handle Penetration Thermocouple Probe

Rigid thermocouple probe and heavy duty handle allows for insertion into frozen food, soil, and other similar applications. Available in type K or E calibrations.

Handheld Thermocouple Probe with Short Penetration Tip

Handheld thermocouple probe with a low-profile hypodermic pointed tip that is least likely to disturb the surrounding area.

Handheld Probes

Used for manual inspection, maintenance, and other ad-hoc temperature measurements, these probes come in a variety of handle designs to meet your different ergonomic preferences and application needs.
Searching for your items
en-US
en
Save Configuration