Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stick Type Light Meters

Stick Type Light Meters, EOL

$121.00

Item# HHLM-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $121.00
10-24 $114.95
25-49 $112.53
50-99 $107.69
100-199 $105.27
200+ $102.85

Please contact Technical Sales Team for assistance.
Stick Type Light Meters, EOL HHLM-2 HHLM-2
  • Accuracy: ±3% + 10 digits (CIE @ 2856k (A))
  • Pure White Light Accuracy ±3%
  • Portability and Simplicity– One-Hand Operation
  • Accurate Visible Compensation Filter f* 1 is Used

HHLM-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Intensity Accuracy
Wavelength Range
Resolution


This product is no longer available. Please see OS136A as a possible alternative or contact our Engineering department for a viable replacement.





Light Meter Selection Guide
Model No.HHLM-1HHLM-2HHLM-1MV
Backlit LCD
ƒ1 compensation
ƒ2 diffuser < 2%150°150°150°
Lux measurement
fc measurement
Range Lux fc20~200,00020~20,00020~200,000
Resolution Lux fc0.010.010.01
Data hold
Max hold
PEAK hold
Signal output
Pure white light w/o
ƒ1 compensation
±3%±3%±3%
Battery x 4AAA sizeAAA sizeAAA size


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I have a HHLM-2 and a HHLM-1 and I am getting ready to send to an installation project in Europe. I have to export these to the UK and I need to know where theses were manufactured (country of origin).

Asked by: Jlayton63
Thank you for your inquiry. Please email your request to temp@omega.com
Answered by: Application Engineer JB
Date published: 2020-07-30
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHLM-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Accessories
2-pack "AAA" replacement batteries
$11.36
2244 In Stock
en-US
en
Save Configuration