|
|
 |
|
|
|
|
 |
OMEGA’s LC202 Series Load Cell offers the designer a compact series with ranges from 50 lb to 10,000 lb and accuracy of 0.25%. The all stainless steel construction and rugged design assure long life in industrial and commercial applications.
The LC202 is also available in metric configurations, with ranges from 0-100 to 0-50,000 N and metric threads.
Please see the LCM202 for complete details, or contact our Pressure department for more information.
SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 2 mV/V nominal
Accuracy: ±0.25% FSO (linearity, hysteresis, repeatability combined)
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Zero: 0.009% FSO/°C
Span: 0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 Ω minimum
Output Resistance: 350 ±10 Ω
Construction: Stainless steel
Electrical: 1.5 m (5') 4-conductor cable
Protection Class: IP65
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: All LC202 Series load cells include a 5 point NIST traceable calibration certificate.
Ordering Example: (1) LC202-1K is a 1,000 lb capacity miniature universal load cell, $570.00
|
|
 |
|
Part Number Builder |
|
|
Option Descriptions
|
|
(1)
|
|
| |
Select 50 for 50 lb range 100 for 100 lb range 300 for 300 lb range 500 for 500 lb range 1K for 1000 lb range 2K for 2000 lb range 3K for 3000 lb range 4K for 4000 lb range 5K for 5000 lb range 7.5K for 7500 lb range 10K for 10000 lb range
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|  |
| Related Links -
Related Products
|
| Related Products |
|
|
 |
DMD-465: |
| Strain Amplifier/Signal Conditioners Modules for Strain Gages, Load Cells and Transducers |
 |
|
|
|
 |
DP41-S: |
| High Performance Strain Gage Meter, High Resolution 6-Digit Display |
 |
|
|
|
|
|
Keywords:Miniature Universal Load Cells, Stud Mount Style, 1" to 1.38" Diameter
|
Back to top
|
|