Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

XT-NN-24-25

Fuel Cell Interconnect Wire, High Temperature Insulation

$292.49

Item# XT-NN-24-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $292.49
5-9 $277.87
10-24 $263.24
25-49 $248.62
50-99 $233.99
100+ $219.37

In Stock

Lead Time (If not in stock): 8 weeks

Product Specs

<< See all Product Models
Brand
Alloy Material (-) Nisil
Cable Diameter 0.07 in
Cable Length 25 ft
Conductor Diameter 0.02 in
Insulation Nextel®
Operating Temperature, Max 1200 °C
Operating Temperature, Min 0 °C
Overbraiding Type Nextel
Voltage Rating 3000 V
Wire Gauge 24 AWG
Wire Type Solid
cable-length 25 ft
Fuel Cell Interconnect Wire, High Temperature Insulation XT-NN-24-25 XT-NN-24-25
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration