1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $1,133.14 |
10-24 | $1,076.48 |
25-49 | $1,053.82 |
50-99 | $1,008.49 |
100-199 | $985.83 |
200+ | $963.17 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Alloy Material (+) | Nickel |
Alloy Material (-) | Nickel |
Cable Diameter | 0.22 in |
Cable Length | 50 ft |
Insulation | Mica Tape Insulation with Ceramic Fiber |
Operating Temperature, Max | 700 °C |
Operating Temperature, Min | 0 °C |
Overbraiding Type | Stainless Steel |
Voltage Rating | 300 V |
Weight | 72 lb |
Weight Note | 72 Ib/1000ft |
Wire Gauge | 10 AWG |
Wire Type | 105 x 30 Stranded |
cable-length | 50 ft |
See All Specs |
Show Ratings & Reviews