Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

22 mm Emergency Stop Push Buttons, NEMA 4/4X/13 Ratings

22 mm Emergency Stop Push Buttons

$120.29

Item# OMPBD7M-LMP34PX10

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $120.29
5-9 $117.88
10-24 $115.48
25-49 $110.67
50-99 $109.46
100+ $108.26

In stock

Lead Time (If not in stock): 2 weeks
22 mm Emergency Stop Push Buttons OMPBD7M-LMP34PX10 OMPBD7M-LMP34PX10
  • Modular design
  • Tool-less mounting latch
  • 22.5mm mounting hole size
  • Plastic 40mm mushroom momentary operators

OMPBD7M-LMP34PX10 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pushbutton Style
Contact Blocks
Pushbutton Material
Features
Pushbutton Color




Omega's rugged OMPBD7 E-Stops offer maximum flexibility and a wide choice for all applications. This 22 mm line is aesthetically appealing and modularly designed to make assembly and interchangeability easy.

What is Momentary vs Maintained?
When a pushbutton is pressed, it will open or close a circuit. A momentary pushbutton will allow the electrical contact to return to is original position when the pushbutton is released. A maintained pushbutton will keep the contacts in the changed position, it requires some additional action to return to is original position.


Quick and Easy Installation!

What is a Tool-Less Mounting Latch?
Quick, reliable and strong, it's the best pilot device mounting latch available in the industry. Once the E-Stop operator is installed in the panel, the Tool-Less latch pushes onto the back of the operator with a 'click'. Now you can snap on up to 6 contact blocks, with no tools.

Long Electrical and Mechanical Life

What are the Environmental Ratings?
Front elements, including push buttons, mushroom operators, selector switches and E-stops, are IP 66 protection against submersion, oil and dirt, making them reliable in the toughest industrial environments. OMPBD7P is a plastic operator with a captive black plastic front bezel. Constructed of high-grade thermoplastics the OMPBD7P is the corrosion resistant solution for harsh environments and is rated NEMA Type 4/4X/13 & IP65/66 for use in wash down locations. For super tough applications, the OMPBD7M has a die-cast zinc housing and mounting ring for rugged durability. Both are finished with corrosion resistant chrome plating. The OMPBD7M also features a captive shiny metal bezel for a polished appearance. Metal operators are NEMA Type 4/13 & IP65/66 rated.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hello there, I am inquiring about the OMPBD7M-LMP44 E-stop. I require 6 contact blocks (4 NC and 2 NO). I was wondering if it is possible with the OMPBD7M-LMP44 E-stop. If so, how would I set that up? Thanks

Asked by: FAW_Question
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2022-01-31
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OMPBD7M-LMP34PX10, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration