1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SCE-72SP30F4
NEMA Type 4x 304 and 316 Stainless Steel Enviroline® Free Standing Single-door Single-Access Electrical Enclosures, 72x24 to 72x36 sizes
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $810.46 |
5-9 | $769.94 |
10-24 | $753.73 |
25-49 | $721.31 |
50-99 | $705.10 |
100+ | $688.89 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | NEMA Type 4X free-standing single-door |
Closure Type | Quarter Turn Latches |
Enclosure Consoles | Single Door |
Enclosure Material | None |
Enclosure Panel Type | Half sub-panel |
Enclosure Ratings | CSA Type 12, CSA Type 4, CSA Type 4X, IP66, NEMA Type 12, NEMA Type 13, NEMA Type 4, NEMA Type 4X, UL Type 12, UL Type 4, UL Type 4X |
Height | 72 in |
Length | 0 in |
Width | 30 in |
PDFs & Manuals
Show Ratings & Reviews