1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $357.82 |
5-9 | $339.93 |
10-24 | $332.77 |
25-49 | $318.46 |
50-99 | $311.30 |
100+ | $304.15 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Closure Type | TYPE 3R Hinged Cover |
Enclosure Color | Gray |
Enclosure Material | Galvanized Steel |
Enclosure Ratings | CSA Type 3R, IP32, NEMA Type 3R, UL Type 3R |
Finishing | ANSI-61 Gray Finish |
Height | 16 in |
Length | 8 in |
Width | 12 in |
Works With | Electrical Controls Instruments and Components |
width | 12 in |
PDFs & Manuals