1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SCE-DLCA
Recessed Coinproof Latch
Choose a Variant
Cover
Recessed Coinproof Latch
Standard
Sub Panel
Dead front panel
Chrome 7mm Square Latch with Hand Key
Chrome Key Locking Door Latch
Chrome Wing Knob Latch
Drip held kit for 12 in wide electrical enclosures
Drip held kit for 16 in wide electrical enclosures
Drip held kit for 20 in wide electrical enclosures
Drip held kit for 24 in wide electrical enclosures
Drip held kit for 30 in wide electrical enclosures
Drip held kit for 36 in wide electrical enclosures
Drip held kit for 42 in wide electrical enclosures
Drip held kit for 48 in wide electrical enclosures
Drip held kit for 60 in wide electrical enclosures
Drip held kit for 72 in wide electrical enclosures
4 mounts and fasteners per kit NEMA 4 & 12
4 mounts and fasteners per kit NEMA 4, 4X & 12
6 mounts and fasteners per kit NEMA 4 & 12
6 mounts and fasteners per kit NEMA 4, 4X & 12
N/A
Padlocking Wing Knob Latch
Height
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $48.57 |
5-9 | $46.14 |
10-24 | $45.17 |
25-49 | $43.23 |
50-99 | $42.26 |
100+ | $41.28 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Recessed Coinproof Latch |
Closure Type | Single Door Latches |
Cover | Recessed Coinproof Latch |
Enclosure Color | Gray |
Enclosure Material | Carbon Steel |
Enclosure Ratings | CSA Type 12, CSA Type 4, IP66, NEMA Type 12, NEMA Type 13, NEMA Type 4, UL Type 12, UL Type 4 |
Finishing | ANSI-61 Gray Finish |
Height | 0 in |
Length | 0 in |
Width | 0 in |
Works With | None |
PDFs & Manuals
Accessories
Three Point Latch Kits for Environline Enclosures 42 in and taller, handle sold separately.
$189.98
0 In Stock
Keylocking Handle for use with Environline Enclosures 42 in and Higher, can be used with 3 point latch kits
$188.99
2 In Stock
Padlocking Handle for use with Environline Enclosures 42 in and Higher, can be used with 3 point latch kits.
$201.08
0 In Stock