1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $545.88 |
5-9 | $518.59 |
10-24 | $507.67 |
25-49 | $485.83 |
50-99 | $474.92 |
100+ | $464.00 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | 4 Push Button |
Button Hole Size | 30 mm |
Closure Type | Captivated Cover Screws |
Enclosure Color | Light Gray |
Enclosure Material | 304 Stainless Steel |
Enclosure Ratings | CSA Type 12, CSA Type 4, CSA Type 4X, IP66, NEMA Type 12, NEMA Type 13, NEMA Type 4, NEMA Type 4X, UL Type 12, UL Type 4, UL Type 4X |
Finishing | #4 Brushed Finish |
Height | 10.25 in |
Length | 2.75 in |
Number of Push Buttons | 4 |
Width | 3.25 in |
Works With | Stainless Steel 30mm Push Button |
width | 3.25 in |
PDFs & Manuals
Show Ratings & Reviews