1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
1/2-PTSS-18
Metal Protection Tubes
Choose a Variant
Tube Material
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $405.62 |
10-24 | $385.34 |
25-49 | $377.23 |
50-99 | $361.00 |
100-199 | $352.89 |
200+ | $344.78 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Cold Junction | Excellent |
Hot Junction | Fair |
Inner Diameter | 0.622 in |
Length | 18 in |
Operating Temperature, Max | 900 °C |
Operating Temperature, Min | 0 °C |
Outer Diameter | 0.84 in |
Process Connection Size | 1/2 in |
Process Connection Type | NPT Male |
Sensing End | Closed |
Tube Material | 304 Stainless Steel |
Show Ratings & Reviews