1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PTRM-1114-12
Ceramic Thermocouple Protection Tubes
Choose a Variant
Inner Diameter
Outer Diameter
Tube Material
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $79.89 |
10-24 | $75.90 |
25-49 | $74.30 |
50-99 | $71.10 |
100-199 | $69.50 |
200+ | $67.91 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Compressive Strength | >190,000 psi |
Dielectric Constant | 5.8 |
Dielectric Constant Note | Dielectric Constant (1MC): 5.80 |
Dielectric Strength | 250 V/mil |
Fabrication Methods | Cast |
Gas Permeability | Gas Tight |
Hardness | 9 Mohs |
Hardness Note | Hardness (Mohs Scale): 7.5 |
Inner Diameter | 1 in |
Length | 12 in |
Operating Temperature, Max | 1750 °C |
Operating Temperature, Min | 0 °C |
Outer Diameter | 1.25 in |
Process Connection Size | None |
Process Connection Type | None |
Sensing End | Closed |
Specific Gravity | 2.8 |
Te Value | 800 °C |
Te Value Note | Te Value (Volume Resistivity of 1 mega Ω cm): 800°C (1470°F) |
Tensile Strength | 18000 psi |
Thermal Conductivity | 40 W/mK |
Thermal Conductivity Note | Approximate Thermal Conductivity (BTU)(in)/(hr)(ft^2 )(°F) 24°C (75°F): 40 800°C (1470°F): 25 |
Thermal Expansion Coefficient | 3.3 × 10^-6 C^-1 |
Thermal Expansion Coefficient Note | Coefficient of Linear Thermal Expansion 24 to 250°C (75 to 480°F): 3.3 x 10^-6 24 to 500°C (75 to 930°F): 4.0 x 10^-6 24 to 1000°C (75 to 1830°F): 5.0 x 10^-6 |
Transverse Strength | 27000 psi |
Tube Material | 85% Mullite & 15% Glass |
Volume Resistivity | 10^13 Ω-cm |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews