1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $261.84 |
10-24 | $248.75 |
25-99 | $235.66 |
100-499 | $222.56 |
500-999 | $209.47 |
1000+ | $196.38 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Tri-Clamp Compatible |
Bore Diameter | 0.26 in |
Flange Diameter | 2 in |
Insertion Length | 1.625 in |
Internal Thread | 1/2 in NPSM |
Pressure Note | 7000 PSI @200 FAHRENHEIT |
Pressure, Max | 7000 psi |
Process Temperature, Max | 1200 °F |
Process Temperature, Min | 70 °F |
Shank Diameter | 0.5 in |
Shank Style | Straight |
Sheath Material | 316 Stainless Steel |
Stem Length | 2.5 in |
Well Type | Tri-Grip |
insertion-length | 1.625 in |
stem-length | 2.5 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews