1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
260F-U4-CS-2-150RF-CS
Flanged Thermowells for 1/4 and 3/8 Inch Diameter Elements
Choose a Variant
sheath-material
well-type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $337.82 |
10-24 | $320.93 |
25-49 | $314.17 |
50-99 | $300.66 |
100-199 | $293.90 |
200+ | $287.15 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Raised face Flange |
Bore Diameter | 0.26 in |
External Thread | N/A |
Flange Diameter | 2 in |
Insertion Length | 4 in |
Internal Thread | 1/2 in NPSM |
Pressure Note | 150 PSI @70 FAHRENHEIT |
Pressure, Max | 150 psi |
Process Temperature, Min | 0 °F |
Shank Diameter | 0.75 in |
Shank Style | Straight |
Sheath Material | Carbon Steel |
Stem Length | 6 in |
Well Type | Raised face Flange |
insertion-length | 4 in |
sheath-material | Carbon Steel |
stem-length | 6 in |
well-type | Raised face Flange |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews