1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
3/4-260H-U101/2-304SS
Heavy Duty Threaded Thermowell for 1/4 Inch Diameter Elements
Choose a Variant
Sheath Material
external-thread
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $184.26 |
10-24 | $175.05 |
25-99 | $165.83 |
100-499 | $156.62 |
500-999 | $147.41 |
1000+ | $138.20 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | General Use |
Bore Diameter | 0.26 in |
External Thread | 3/4 in NPT |
Flange Diameter | 0 in |
Insertion Length | 10.5 in |
Internal Thread | 1/2 in NPSM |
Pressure Note | 5950 PSI @ 70FAHRENHEIT |
Pressure, Max | 5950 psi |
Process Temperature, Max | 1200 °F |
Process Temperature, Min | 70 °F |
Shank Diameter | 0.875 in |
Shank Style | Tapered |
Sheath Material | 304 Stainless Steel |
Stem Length | 12 in |
Well Type | Threaded |
Wire Gauge | 20 AWG |
external-thread | 3/4 in NPT |
insertion-length | 10.5 in |
stem-length | 12 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews