1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
1-260V-U7-304SS
Van Stone Thermowells for 1/4 and 3/8 Inch Diameter Elements
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $270.43 |
10-24 | $256.91 |
25-49 | $251.50 |
50-99 | $240.68 |
100-199 | $235.27 |
200+ | $229.87 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Bore Diameter | 0.26 in |
External Thread | 1 in NPT |
Flange Diameter | 0 in |
Insertion Length | 7 in |
Internal Thread | 1/2 in NPSM |
Pressure Note | 7010 PSI @70FAHRENHEIT |
Pressure, Max | 7000 psi |
Process Temperature, Min | 0 °F |
Shank Diameter | 0.75 in |
Shank Style | Straight |
Sheath Material | 304 Stainless Steel |
Stem Length | 9 in |
Well Type | Van Stone |
insertion-length | 7 in |
stem-length | 9 in |
See All Specs |
Show Ratings & Reviews