1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
We noticed you are from . Visit your local site for regional offers and live support.

Choose a Variant
sheath-material
Carbon Steel
$110.04
$ --
Item# 1-260W-U71/2-CS
Item# --
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $110.04 |
10-24 | $104.54 |
25-99 | $99.04 |
100-499 | $93.53 |
500-999 | $88.03 |
1000+ | $82.53 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
In Stock
--
Lead Time (If not in stock): 8 weeks
--
Product Specs
<< See all Product ModelsBrand |
![]() |
Bore Diameter | 0.26 in |
External Thread | 1 in NPT |
Flange Diameter | 0 in |
Insertion Length | 7.5 in |
Internal Thread | 1/2 in NPSM |
Pipe Size, Max | 1.05 in |
Pressure Note | 5200 PSI @ 70FAHRENHEIT |
Pressure, Max | 5200 psi |
Process Temperature, Max | 1200 °F |
Process Temperature, Min | 70 °F |
Shank Diameter | 0.875 in |
Shank Style | Step Down |
Sheath Material | Carbon Steel |
Stem Length | 9 in |
Well Type | Socket Weld |
Wire Gauge | 20 AWG |
external-thread | 1 in NPT |
insertion-length | 7.5 in |
sheath-material | Carbon Steel |
stem-length | 9 in |
See All Specs Show Less |
PDFs & Manuals
Show Ratings & Reviews
Rated 5 out of
5
by
Vicki Brown from
Great
Works great on our Kettles. With these installed it has improved our cook times.
Date published: 2024-12-05
Rated 5 out of
5
by
Anonymous from
I am the quality control manager
My client was very happy with the choice I made for him on the project we were doing
Date published: 2021-03-17
- y_2025, m_5, d_27, h_4
- bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
- cp_1, bvpage1
- co_hasreviews, tv_0, tr_2
- loc_en_US, sid_1-260W-U71-2-CS, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 4ms
- REVIEWS, PRODUCT