1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
3/4-385S-U41/2-BRASS
Standard Threaded Thermowell for 3/8 Inch Diameter Elements
Choose a Variant
Sheath Material
external-thread
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $62.56 |
10-24 | $59.43 |
25-99 | $56.30 |
100-499 | $53.18 |
500-999 | $50.05 |
1000+ | $46.92 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Bore Diameter | 0.385 in |
External Thread | 3/4 in NPT |
Flange Diameter | 0 in |
Insertion Length | 4.5 in |
Internal Thread | 1/2 in NPSM |
Pressure Note | 5000 PSI @ 70FAHRENHEIT |
Pressure, Max | 5000 psi |
Process Temperature, Max | 1200 °F |
Process Temperature, Min | 70 °F |
Product Compatibility | Standard Length 3/8" Stem Bimetal Thermometers, Armored Thermometers |
Shank Diameter | 0.7656 in |
Shank Style | Straight |
Sheath Material | Brass |
Stem Length | 6 in |
Well Type | Threaded |
external-thread | 3/4 in NPT |
insertion-length | 4.5 in |
stem-length | 6 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews