Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

$84.87

Item# 1-385W-U41/2-CS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $84.87
10-24 $80.63
25-99 $76.38
100-499 $72.14
500-999 $67.90
1000+ $63.65

In Stock

Lead Time (If not in stock): 10 weeks

Product Specs

<< See all Product Models
Brand
Bore Diameter 0.385 in
Flange Diameter 0 in
Insertion Length 4.5 in
Internal Thread 1/2 in NPSM
Pipe Size 1 in
Pipe Size, Max 1.315 in
Pressure Note 5200 PSI @ 70FAHRENHEIT
Pressure, Max 5200 psi
Process Temperature, Min 0 °F
Product Compatibility 260W series for 1/4" elements, 385W series for 3/8" elements
Shank Diameter 0.7656 in
Shank Style Straight
Sheath Material Carbon Steel
Stem Length 6 in
Well Type Socket Weld
Wire Gauge 20 AWG
insertion-length 4.5 in
pipe-size 1 in
stem-length 6 in
See All Specs Show Less
Socket-Weld Design Thermowell for 3/8 Inch Diameter Elements 1-385W-U41/2-CS 1-385W-U41/2-CS
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration