1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
3/4BSP-260H-U41/2-316SS
Standard Threaded Wells for Metric Elements
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $135.54 |
10-24 | $128.76 |
25-99 | $121.99 |
100-499 | $115.21 |
500-999 | $108.43 |
1000+ | $101.66 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Bore Diameter | 0.26 in |
External Thread | 3/4 in BSP |
Flange Diameter | 0 in |
Insertion Length | 4.5 in |
Internal Thread | 1/2 in NPSM |
Process Temperature, Min | 0 °F |
Shank Diameter | 0.875 in |
Shank Style | Tapered |
Sheath Material | 316 Stainless Steel |
Stem Length | 6 in |
Well Type | Tapered |
Wire Gauge | 20 AWG |
external-thread | 3/4 in BSP |
insertion-length | 4.5 in |
stem-length | 6 in |
well-type | Tapered |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews