1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CN703
Limit Controller with Audible Buzzer
Choose a Variant
Supply Voltage
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $203.10 |
10-24 | $192.95 |
25-49 | $182.79 |
50-99 | $172.64 |
100-499 | $162.48 |
500+ | $152.33 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 1 % |
Additional Features 1 | °F |
Control Output | 16 A SPDT Relay |
Control Type | ON/OFF; Manual/Automatic Reset |
Cutout Dimensions | 71 x 29 mm |
Display Size | 12.7 mm (0.50 in) |
Display Type | 3 Digit LED |
Display Type Note | 3-digit, red, 12.7 mm (1⁄2") digits, plus sign Display Update Rate: Selectable down to 1 second |
Enclosure Ratings | IP64 |
Form factor | Panel Mount |
Front Panel Display Readings | °F |
Horsepower Rating | 1 hp |
Input Type | Thermocouple |
Measuring Range | Type J: 0 to 700°C Type K/S: 0 to 999°C |
Memory Backup | Non-Volatile |
Number of Inputs | 1 |
Number of Outputs | 1 |
Operating Temperature, Max | 65 °C |
Operating Temperature, Min | 0 °C |
Output Detail | 16 A SPDT relay @ 250 Vac resistive |
Power Consumption | 4 VA |
Resolution | 1° |
Storage Temperature, Max | 80 °C |
Storage Temperature, Min | -20 °C |
Supply Power Type | AC |
Supply Voltage | 230 Vac |
Temperature Sensor Type | Thermocouple Type J, Thermocouple Type K, Thermocouple Type S |
Weight | 65 g |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews