1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CN1514-B
Ramp and Soak Process Controllers Wall-Mount, Multi-Zone
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $1,134.76 |
5-9 | $1,078.02 |
10-24 | $1,021.28 |
25-49 | $964.55 |
50-99 | $907.81 |
100+ | $851.07 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
A/D Conversion | 20,000 count A/D converter |
Accuracy | ± 3 °C (± 5.4 °F) |
Accuracy Detail | ± 3°C ± 1 count |
Additional Features 1 | Wall Mounted |
Channel Display Time | Programmable from 1 to 999 seconds |
Cold Junction Compensation | Error: ± 0.5°C @10 to 45°C |
Control Output | None |
Conversion Rate | 7/s |
Current, Max | 4 to 20 mA, 0 to 10 Vdc |
Decimal Selection | 0,001, 0,01, 0,1, None |
Display Type | 7 Digit LED |
Display Type Note | Red 7-segment, 7 Digit LED display, 20 mm (0.8") high Display Test: 8.8.8.8.8.8.8 on power-up |
Enclosure Material | Polycarbonate |
Enclosure Ratings | IP65 |
Form factor | 1/8 DIN |
Height | 160 mm |
Input Type | Thermocouple |
Input Type Note | J, K, T, E, R, S, B, thermistor (2252 Ω @ 25°C), Pt100 RTD 4 to 20 mA loop current Voltage—0 to 5 Vdc, 0 to 10 Vdc Millivolt—0 to 100 mV |
Length | 103 mm |
Measurement Type | Temperature |
Measuring Range | 470 to 1800°C |
Number of Control Outputs | 1 |
Number of Inputs | 4 |
Offset | 0 to 10 (voltage), 0 to 20 (current) |
On/Off Deadband | 0 to FS |
Open Thermocouple Indication | “HELP” displayed |
Output Detail | 5 Volts drive @ 50 mA per zone |
Output Signal | Voltage |
Power Consumption | 6 W |
Proportional Band | 0 to 100% of span |
RTD Type | None |
Reset | 0 to 50 repeats/min |
Resolution | 1°C |
Sampling Rate | 0 to 500 Hz (updates/second) |
Scale | Digital |
Scan Rate | 2 channels per second |
Supply Power Note | 120 Vac—60 Hz (standard) 220 Vac—50/60 Hz (optional) 15 Vdc @ 900 mA (optional) |
Supply Power Type | AC |
Supply Voltage | 100 to 240 Vac |
Thermocouple Type | B |
Weight | 1.4 kg |
Width | 192 mm |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews