1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CN7233
Choose a Variant
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $283.21 |
10-24 | $269.05 |
25-49 | $254.89 |
50-99 | $240.73 |
100-499 | $226.57 |
500+ | $212.41 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.25 % |
Accuracy Detail | ± 0.25% span, ± 1 least significant digit |
Additional Features 1 | 2 Alarm Outputs |
Control Output | SPDT Relay |
Cutout Dimensions | 92 × 92 mm |
Data Interface | RS485 Modbus |
Depth Behind Panel | 79.2 mm |
Display Type | 4 Digit LED |
Display Type Note | Two 4-digit, 7-segment PV: Red, 19 mm (0.75") H SV: Green, 12.7 mm (0.5") H |
Enclosure Ratings | IP66 |
Form factor | 1/4 DIN |
Height | 96 mm |
Input Type | Thermocouple, RTD, mA, Voltage |
Length | 15.8 mm |
Measurement Type | Current, Temperature, Voltage |
Measuring Range | Type K: -200 ~ 1300°C, Type J: -100 ~ 1200°C, Type T: -200 ~ 400°C, Type E: 0 ~ 600°C, Type N: -200 ~ 1300°C, Type R: 0 ~ 1700°C, Type S: 0 ~ 1700°C , Type B: 100 ~ 1800°C, Type L: -200 ~ 850°C, Type U: -200 ~ 500°C, Type TXK: -200 ~ 800°C, RTD (JPt100): -20 ~ 400°C, RTD (Pt100): -200 ~ 850°C, Resistance (Ni120): -80 ~ 300°C, Resistance (Cu50): -50 ~ 150°C, Analog Voltage Input (0~5V): -999~9999, Analog Voltage Input (0~10V): -999~9999, Analog Voltage Input (0~20m A): -999~9999, Analog Voltage Input (4~20m A): -999~9999, Analog Voltage Input (0~50m V): -999~9999 |
Memory Backup | Non-Volatile |
Number of Control Outputs | 2 |
Number of Inputs | 1 |
Operating Temperature, Max | 50 °C |
Operating Temperature, Min | 0 °C |
Output Detail | Relay/Relay;Relay: SPDT, 5 A @ 250 Vac resistive |
Output Signal | None |
Ramp and Soak | 8 Ramp/Soak Programs, 8 Segments Each |
Supply Power Note | 100 to 240 Vac, 50/60 Hz |
Supply Power Type | AC |
Supply Voltage | 100 to 240 Vac |
Weight | 425 g |
See All Specs |
PDFs & Manuals
Software & Drivers
Show Ratings & Reviews