1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CN74123
1/32 DIN Ramp/Soak Controllers
Choose a Variant
Control Output
Supply Voltage
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $573.86 |
10-24 | $545.17 |
25-49 | $516.47 |
50-99 | $487.78 |
100-499 | $459.09 |
500+ | $430.40 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.25 % |
Accuracy Detail | ± 0.25% of span, ± 1 least significant digit |
Control Output | SPST Relay, DC Pulse, Alarm |
Data Interface | None |
Depth Behind Panel | 111.6 mm |
Display Size | 6.35 mm (.25 in) |
Display Type | 4 Digit LED |
Display Type Note | Two 4-digit, 7-segment, 6.35 mm H (0.25") LEDs, 4 Digit Dual Display |
Enclosure Ratings | IP66, NEMA Type 4X |
Form factor | 1/32 DIN |
Input Type | Thermocouple, RTD, mA, Voltage |
Measurement Type | Current, Temperature, Voltage |
Measuring Range | Type K : -200 to 2500°F, Type J : -100 to 1600°F, Type T : -350 to 750°F, Type E : -100 to 1800°F, Type N : -100 to 2372°F, Type R : 0 to 3200°F, Type S : 0 to 3200°F, Type B : 75 to 3308°F, Type L (J DIN) : -100 to 1600°F, Type C : 0 to 4208°F, RTD Pt100 (0.00385) : -200 to 875°C, RTD Pt100 (0.00392) : -200 to 875°C, RTD, 120 Ω Nickel (0.00628): -80 to 320°C, RTD, Pt1000 (0.00385) : -200 to 875°C, 0 to 20 mA*, 4 to 20 mA* : -1999 to 9999, 0 to 10 Vdc*, -10 to 10 Vdc*, -10 to 10 mVdc* : -1999 to 9999 |
Memory Backup | Non-Volatile |
Number of Control Outputs | 3 |
Number of Inputs | 1 |
Operating Temperature, Max | 55 °C |
Operating Temperature, Min | -10 °C |
Output Detail | Dual output, DC Pulse, Relay and Alarm;Relay: SPST, 3 A @ 240 Vac resistive; 1.5 A @ 240 Vac inductive; Pilot Duty Rating: 250 VA, 2 A @ 120 Vac or 1 A @ 240 Vac; Switched Voltage(Non-Isolated):5 Vdc @ 20 mA |
Output Signal | DC Pulse |
Panel Thickness, Max | 6.35 mm |
Supply Power Note | 100 to 240 Vac, nominal, 10 to 15%, 50 to 400 Hz Single Phase: 132 to 240 Vdc, nominal, 10 to 20% |
Supply Power Type | AC |
Supply Voltage | 100 to 240 Vac |
Weight | 114 g |
See All Specs |
PDFs & Manuals
Software & Drivers
Show Ratings & Reviews