Skip to search Skip to main content Skip to navigation

1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here

We noticed you are from . Visit your local site for regional offers and live support.

PRG320-30

0 to 30 psig

Choose a Variant

Output Pressure, Max
30 psi
Process Connection Size
1/2 in

$260.47

Item# PRG320-30

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $260.47
25-49 $247.45
50-99 $242.24
100-199 $231.82
200+ $226.61

0 In Stock

Lead Time (If not in stock): 4 weeks

Product Specs

<< See all Product Models
Brand
Additional Features 1 Rated for Using Harsh Enviornments
Media Compatibility Clean Dry Air
Output Pressure, Max 30 psi
Output Pressure, Min 0 psi
Process Connection Size 1/2 in
Process Connection Type NPT Female
Supply Pressure, Max 250 psi
0 to 30 psig PRG320-30 PRG320-30
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration