1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
ds821.mc301/1/70/045/015/05/10
4 mm measuring range, complete system
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $1,750.00 |
5-9 | $1,662.50 |
10-24 | $1,627.50 |
25-49 | $1,557.50 |
50-99 | $1,522.50 |
100+ | $1,487.50 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 10 % |
Altitude | Up to 2000m (6561 ft) |
Cable Type | Coaxial |
Color Options | Red |
Electrical Connection | Coaxial connector (SAA), push-pull self-latching |
Electrical Output | 0 to Ub + 2 V |
Enclosure Ratings | IP68 |
Frequency Response | DC to 10 kHz (-3 dB damping of the output signal) |
Housing Diameter | 0.433 in |
Housing Length | 1.77 in |
Impedance Output | 50 Ω |
Length of Sensor with Integrated Cable | 1 m |
Measurement Note | Eddy current Mesurment 4 mm (approx. 0.5 … 4.5 mm distance from the object to be measured corresponding to an output signal of approx. -2 VDC … -18 VDC ) |
Measurement, Max | 4 mm |
Measurement, Min | 0 mm |
Nominal ECDS System Length | 5 m |
Operating Temperature, Max | 180 °C |
Operating Temperature, Min | -55 °C |
Power Consumption | 12 mA |
Process Connection Size | 3/8 in |
Process Connection Type | UNF |
Sensitivity | -4 mV/μm |
Sensor Body Length | 45 mm |
Supply Power Note | -24 VDC (-18 VDC … -28 VDC) |
Supply Voltage | -24 Vdc |
Transducer Type | Displacement Measurement |
Unthreaded Section | 15 mm |
Zero/Balance Error | ±100 μm |
See All Specs |