Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

WE01-Series

Stainless steel 2-pc ball valve, DA pneumatic actuator

$295.00

Item# WE01-CDA01

In stock

Lead Time (If not in stock): 3 weeks
Stainless steel 2-pc ball valve, DA pneumatic actuator WE01-CDA01 WE01-CDA01

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Vented ball to reduce operating torque
  • Weatherproof electric actuators
  • Double acting or spring return pneumatic actuators
  • Full port design reduces the pressure drop across the valve
  • Ideal for quick bubble tight shut-off
  • Blowout proof stem

WE01-CDA01 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Actuator Type
Actuator Supply Pressure
Air Connections
Power Requirements
Electrical Connection
Enclosure Rating
Actuator Temperature Rating
Housing Material
Media Type
WETTED MATERIALS
Valve Pressure Limit
Valve Temperature Limit


  • Actuation Type Manual, pneumatic, or electric
  • Media Type Compatible, liquids and gases
  • Pressure Limit 28" Hg to 1000 psi (-0.7 to 69 bar) up to 250F
  • Size 1/2" to 3" NPT
  • Temperature Limit -20 to 392F (-29 to 200C)
  • Wetted Materials Body and ball: 316 SS (CF8M); Stem: 316 SS; Seat: RTFE/PTFE; Seal, washer & packing: PTFE

Dwyer Instruments is now a DwyerOmega product brand.


The Series WE01 incorporates a full port 2-piece SS ball valve for great flow rates with minimal pressure drop. The valve features a blowout proof stem for added safety, reinforced PTFE seats and seals for longer life, and a 316 SS (ASTM CF8M) ball for better performance. Actuators are direct mounted creating a compact assembly for tight spaces.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration