Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DC Current Data Logger

$237.52

Item# OM-CP-PROCESS101A-160MA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $237.52
5-9 $225.64
10-24 $220.89
25-49 $211.39
50-99 $206.64
100+ $201.89

In stock

Lead Time (If not in stock): 8 weeks
DC Current Data Logger OM-CP-PROCESS101A-160MA OM-CP-PROCESS101A-160MA
  • USB Cable and Software (Model OM-CP-IFC200) Sold Separately and Required to Program the Unit
  • 10 Year Battery Life
  • 4 Hz Reading Rate
  • Multiple Start/Stop Function

OM-CP-PROCESS101A-160MA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Input Type
Additional Feature
Number of Measurements
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-PROCESS101A is one of our newest data loggers. It is part of a new series of low cost, state-of-the-art data logging devices that have taken the lead in offering the most advanced, low cost, battery powered data loggers in the world today.

The OM-CP-PROCESS101A is available in two ranges, 20 mA and ±160 mA. Both offer a 10 year battery life, a 1-second reading rate, a multiple start/stop function, ultrahigh speed download capability, 1 million reading storage capacity, optional memory wrap, battery life indicator, optional password protection, programmable high-low alarms and more. Using the OM-CP-IFC200 software, starting, stopping and downloading from the OM-CP-PROCESS101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in A, mA or µA.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file for further calculations. As the leader in low power data logger technology, we continuously improve our products and develops solutions to meet ever-changing challenges. The OM-CP-PROCESS101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that those data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

USB cable and software (Model OM-CP-IFC200) is sold separately and required to program the unit.

Specifications
Input Connection:
Removable screw terminal
Analog Conversion Time: 133 ms nominal
Frequency Rejection: 50 to 60 Hz
Temperature Coefficient: < ±50 ppm/ºC typical
Reading Rate: 4 Hz to 1 reading every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap 333,000 readings in multiple start/stop mode
Wrap Around: Yes
Start Modes:
   Immediate start
   Delay start up to 18 months
   Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device:

  Press and hold the pushbutton for 5 seconds. The device has started logging.
  To Stop the Device:
  Press and hold the pushbutton for 5 seconds, the red LED will flash for three seconds and then the   green LED will flash for two seconds. The device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when current reaches or exceeds set limits
LED Functionality:
  Green LED Blinks:
10 second rate to indicate logging 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password.
Engineering Units: Native measurement units can be scaled to display measurement units of another type. This is useful when monitoring voltage outputs from different types of sensors such as temperature, CO, flow rate and more
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 year battery life typical, at a 15 minute reading rate
Data Format: Date and time stamped current, engineering units specified through software
Time Accuracy: ±1 minute/month (stand alone data logging)
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum
loading all models
loading all reviews
Rated 5 out of 5 by from Great back up units These things are great. We use them as a back up to our POE chlorine analysers - Ontario regs require us to take POE chlorine readings every 5 minutes. On rare occasions our SCADA system messes up and fails to record. We have these stand alone units attached directly to our chlorine analysers and the data recorded was able to fill in the gaps and keep us in compliance. The units are easy to use and the software is simple and intuitive, much nicer than the old units we used to use. We use about 15 of these. They also hold a LOT of data, and the batteries are holding up nicely.
Date published: 2022-01-04
Rated 4 out of 5 by from Good little logger Logger works as specified, need to have better instructions. Tech support was great
Date published: 2021-10-06
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-CP-PROCESS101A-160MA, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA

Can the unit be permanently powered?

Asked by: TravisCrash
Hello Travis, the logger works only lithium battery, no ac option is available.
Answered by: DASPV
Date published: 2020-01-09

Why do I keep getting double the flow rate on an OM-CP-PROCESS101A-20MA unit even though I have set the engineering units up correctly.

Asked by: jlaw
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2021-10-12

Is the software free?

Asked by: TravisCrash
There is a USB interface and software cable kit that is required to use the logger the part number is OM-CP-IFC200 here is a link to that product: https://www.omega.com/en-us/communication-and-connectivity/data-acquisition-modules/p/OM-CP-IFC200
Answered by: cwengineer3
Date published: 2020-01-09
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OM-CP-PROCESS101A-160MA, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
State Data Loggers Part of the NOMAD® Family
$27.99
0 In Stock
en-US
en
Save Configuration