1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
CCT-01-0/1V
Economical DIN Rail Signal Conditioners
Choose a Variant
Input Type
Current Measurement Range
Voltage Measurement Range
Temperature Measurement Range
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.2 % |
Approvals | CE, UL |
Approvals Note | Enclosure: UL 94 V-1, Terminal Housing: UL 94-2 |
Bandwidth | 1.5 Hz (-3 dB) |
Current Measurement Range | N/A |
Electrical Output | 4 to 20 mA |
Enclosure Ratings | IP20, IP40 |
Frequency Measurement Range | N/A |
Height | 75 mm |
Impedance Input | 100 kΩ |
Input Type | Voltage |
Isolation | 2000 Vrms |
Length | 110 mm |
Materials | Polycarbonate, RAL 7032 |
Mounting | DIN Rail 46277 and EN 50022 |
Number of Inputs | 1 |
Operating Temperature, Max | 60 °C |
Operating Temperature, Min | -10 °C |
Output Detail | 4 to 20 mA and 0 to 10 Vdc standard; 0 to 20 mA via jumper select |
Output Ripple | ≤0.5% |
Output Signal | Current, Voltage |
Output Value | Process |
Overvoltage | 75 V |
Power Consumption | max 1.5 VA |
Response Time | ≤250 ms |
Serial Number | Break Protection: Jumper selectable, upscale (>20 mA) or downscale (<4 mA) |
Storage Temperature, Max | 80 °C |
Storage Temperature, Min | -30 °C |
Supply Power Note | 110 Vac (standard); 220 Vac or 24 Vdc (optional) (±10% tolerance on all power supplies) |
Supply Power Type | AC |
Supply Voltage | 110 Vac |
Temperature Coefficient | ≤0.015%/°C |
Temperature Measurement Range | N/A |
Voltage Measurement Range | 0 to 1 Vdc |
Voltage Output Range | 0 to 10 Vdc |
Weight | 270 g |
Width | 45 mm |
Wire Gauge | 14 AWG |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews