1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
OM5-LTC-K2-C
Compact, Low Cost, Modular Signal Conditioners
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $330.42 |
5-9 | $313.90 |
10-24 | $307.29 |
25-49 | $294.07 |
50-99 | $287.47 |
100+ | $280.86 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.38 °C |
Accuracy Detail | Accuracy: ± 0.38°C |
Approvals | CE, UL |
Bandwidth | 4 Hz |
Common Mode Voltage | Common Mode Voltage, Input to Output: 1500 Vrms |
Electrical Output | 0 to 5 Vdc |
Height | 58 mm |
Input Range | 0 to 500°C |
Input Type | Linearized Thermocouple (Type K) |
Length | 15 mm |
Mounting | Rack, Surface Mount |
Non-Linearity | 0.0002 |
Operating Temperature, Max | 85 °C |
Operating Temperature, Min | -40 °C |
Output Resistance | 50 Ω |
Output Signal | Voltage |
Power Consumption | 30 mA |
Protection | Input Protection: 240 Vrms |
Width | 57 mm |
See All Specs |