1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FMG93B-HC-PO-NPT
3/8" NPT Magmeter, Hastelloy C, Pulse Out
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.7 % |
Accuracy Detail | ± 0.7 % of reading ± 0.3 % of range |
Cable Length | 10 m |
Conductivity | > 20 µS/cm |
Electrical Connection | M12 4 pin Female |
Enclosure Ratings | IP65 |
Flow Indication | LED Green |
Flow Indication Note | LED Green, Flow proportional flashing |
K-Factor | 30000 pulses/gal |
Material Construction Option | Hastelloy |
Materials | ABS, Hastelloy C® |
Materials, Wetted | FKM, Hastelloy, PVDF |
Media Compatibility | Acid Solutions, Conductive Liquids, Saltwater |
Number of Outputs | 1 |
Operating Pressure, Max | 145 psi |
Operating Temperature, Max | 140 °F |
Operating Temperature, Min | 41 °F |
Output Detail | 0.5 to 10 V |
Output Signal | DC Pulse |
Power Consumption | max 3.6 W |
Process Connection Size | 3/8 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 140 °F |
Process Temperature, Min | 14 °F |
Repeatability | ± 1% |
Resolution | 0.1 ml/pulse |
Response Time | < 100 ms |
Storage Temperature, Max | 140 °F |
Storage Temperature, Min | 5 °F |
Supply Power Note | 12 to 24 Vdc(± 10 %) |
Supply Power Type | DC |
Supply Voltage | 12 to 24 Vdc |
Volumetric Flow Rate, Max | 0.53 GPM |
Volumetric Flow Rate, Min | 0.026 GPM |
Weight | 0 lb |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews