1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.8 % |
Accuracy Detail | ± (0.8% of reading + 0.2% FS) |
Additional Features 1 | Power Supply Included, Volumetric Flow Rate as Standard Output |
Calibration | NIST Certificate |
Data Interface | RS232 |
Display Type | LCD |
Electrical Connection | 8-pin mini DIN |
Electrical Output | 4 to 20 mA |
Excess Flow Rate | 2.4% FS |
Height | 3.9 in |
Humidity Range | 0 to 100% RH non-condensing |
Input Control Signal | 0 to 5 Vdc |
Materials, Wetted | Aluminum, Brass, FKM, Glass, Nylon, Silicone, Stainless Steel |
Media Compatibility | Air, Gases, Nitrogen, Oxygen |
Operating Pressure, Max | 50 psi |
Operating Pressure, Min | 0 psi |
Operating Temperature, Max | 50 °C |
Operating Temperature, Min | -10 °C |
Output Signal | Voltage |
Pressure Drop Note | 0.06 Pressure Drop at FS psid venting to 1 ATM |
Pressure Drop, Max | 0.06 psi |
Process Connection Size | #10 |
Process Connection Type | UNF Female |
Repeatability | ± 0.2% |
Response Time | 100 ms |
Span Shift | 0.02% FS/°C/atm |
Supply Current | 250 mA |
Supply Voltage | 15 to 30 Vdc |
Turndown Ratio | 200:1 |
Volumetric Flow Rate, Max | 1 SCCM |
Volumetric Flow Rate, Min | 0.0025 SCCM |
Width | 1.1 in |
See All Specs |
PDFs & Manuals