1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FMA1718A
Economical Gas Mass Flow Meters for Clean Gases with Optional Integral Display
Choose a Variant
Material Construction Option
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 1.5 % |
Accuracy Detail | ± 1.5% of full scale, including linearity over 15 to 25°C and 5 to 60 psia (0.35 to 4.2 kg/cm2) |
Calibration | NIST Certificate |
Compliance | CE |
Display Type | None |
Electrical Output | 4 to 20 mA, 0 to 5 Vdc |
Leak Rate Under Vacuum | less than 10^⁻9 cc He/s |
Material Construction Option | Aluminum and Brass Body |
Materials, Wetted | 316 Stainless Steel, Aluminum, Brass, FKM |
Media Compatibility | Air, Gases, Nitrogen, Oxygen |
Operating Pressure, Max | 1000 psi |
Operating Pressure, Min | 0 psi |
Operating Temperature, Max | 50 °C |
Operating Temperature, Min | 0 °C |
Output Detail | Linear 0 to 5 Vdc: 1000 Ω minimum load 4 to 20 mA: 50 to 250 Ω loop resistance |
Output Signal | Current, Voltage |
Pressure Coefficient | 0.01% FS/psi |
Pressure Drop, Max | 252 inH₂O |
Process Connection Size | 1/4 in |
Process Connection Type | Compression Fitting |
Repeatability | ± 0.5% |
Response Time | 800 ms |
Response Time Note | 800 msec time constant; 2 seconds (typical) to within ± 2% of set flow rate over 25 to 100% of full scale |
Supply Current | Up to 200 mA |
Supply Voltage | 12 Vdc |
Temperature Coefficient | 0.15% FS/°C |
Turndown Ratio | 100:1 |
Volumetric Flow Rate, Max | 5 SLM |
Volumetric Flow Rate, Min | 10 SLM |
See All Specs |
PDFs & Manuals
Accessories
Socket plug-in power supply for 230 Vac/24 Vdc, European style plug
$112.17
0 In Stock