1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FMC-5102LA-R
Choose a Variant
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.1 % |
Additional Features 1 | Remote Mounted Display/Transmitter |
Compliance | CE, RoHS 2 |
Data Interface | RS485 |
Data Interface Note | RS485 (RTU Modbus®), HART® (-HART option) |
Density Accuracy | ± 0.002 g/cm³ |
Density Repeatability | ± 0.001 g/cm³ |
Density, Max | 3 g/cm³ |
Density, Min | 0.2 g/cm³ |
Display Type | LCD/REMOTE |
Electrical Connection | 1/2 in NPT female Conduit with Screw Terminal block |
Electrical Output | 4 to 20 mA, 0 to 10 kHz |
Enclosure Ratings | IP65, NEMA Type 4X |
Humidity Range | 5 to 95% RH |
Mass Flow Rate, Max | 8000 kg/h |
Mass Flow Rate, Min | 600 kg/h |
Materials, Wetted | 304 Stainless Steel, 316L Stainless Steel |
Media Compatibility | Alcohol, Liquids, Oil, Water |
Media Type | Liquids |
Operating Pressure Note | 16 bar (230 psi), [Optional: 25 bar (360 psi), 40 bar (580 psi) and 63 bar (913.7 psi)] |
Operating Pressure, Max | 230 psi |
Operating Pressure, Min | 0 psi |
Operating Temperature, Max | 55 °C |
Operating Temperature, Min | -40 °C |
Output Detail | Pulse Output: 0 to 10 kHz, ± 0.075% Full Scale Current Output: 4 to 20 mA, 0.005% Full Scale |
Output Signal | Current, DC Pulse |
Process Connection Size | 1 in |
Process Connection Type | ANSI Flange |
Process Temperature, Max | 200 °C |
Process Temperature, Min | -50 °C |
Stability Of Zero Point | 0.8 kg/h |
Supply Power Note | 18 to 36 Vdc, 85 to 265 Vac (-AC option), 15 W |
Supply Voltage | 18 to 36 Vdc |
Temperature Accuracy | ± 1 °C |
Weight | 26.5 lb |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews