1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FPD3306
Choose a Variant
Electrical Output
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.5 % |
Accuracy Detail | ±0.5% of reading |
Cable Length | 3 ft |
Display | No Display |
Electrical Connection | Stripped Leads |
Electrical Output | Amplified Square Wave |
Enclosure Ratings | IP67, NEMA Type 6 |
Flange Length | 9.4 in |
Flow Rate Note | < 5cPs (4 to 62) , > 5cPs (2.6 to 66) |
Housing Material | Polypropylene |
Media Compatibility | Solvents |
Meter Height | 4.7 in |
Mounting | Pipe |
Number of Digits | 7 |
Operating Pressure, Max | 1200 psi |
Operating Temperature, Max | 80 °C |
Operating Temperature, Min | -40 °C |
Process Connection Size | 1 1/2 in |
Process Connection Type | NPT Female |
Repeatability | ±0.03% |
Sensor Type | Reed Switch, Hall Effect |
Supply Power Note | Hall Effect Sensor Power : 4.5 to 24 Vdc, 7.5 mA , Reed Senseor Power : 30 Vdc, 500 mA |
Supply Power Type | DC |
Supply Voltage | 18 to 30 Vdc |
Viscosity Range | 1000 cPs |
Volumetric Flow Rate, Max | 66 GPM |
Volumetric Flow Rate, Min | 2.6 GPM |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews