1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FTB-1421
Liquid Turbine Flowmeters
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.5 % |
Accuracy Detail | ±1% of reading for 1" and larger, ±1% of reading over the upper 70% of the measuring range for 1 ⁄2" meters |
Certifications | NIST Traceable Calibration |
Electrical Output | Sinusoidal Wave |
K-Factor | 18000 pulses/gal |
Materials, Wetted | 316 Stainless Steel, CD4MCu Stainless Steel, Tungsten Carbide |
Media Compatibility | Liquids |
Operating Pressure, Max | 5000 psi |
Operating Temperature, Max | 177 °C |
Operating Temperature, Min | -101 °C |
Output Detail | Magnetic Pickup: 30 mV/P-P |
Output Signal | DC Pulse |
Pipe Size, Max | 0.375 in |
Process Connection Size | 1 in |
Process Connection Type | NPT Male |
Repeatability | ±1% |
Turndown Ratio | 10:1 |
Volumetric Flow Rate, Max | 3 GPM |
Volumetric Flow Rate, Min | 0.6 GPM |
See All Specs |
PDFs & Manuals