1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
G2S07TH9GMX
3/4" SS Hi Temp Indicating Flow Meter w/ 1" Tri-Clamp, No Output
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 1 % |
Approvals | CE |
Battery Size and Type | Alkaline AAA |
Calibration Note | Gallons Per Minute (Gallons Default) |
Certifications | NIST Traceable Calibration |
Display Type | LCD |
Electrical Output | 37 to 370 Hz |
Enclosure Ratings | IP65, NEMA Type 4 |
Height | 1.6 in |
K-Factor | 1100 pulses/gal |
Length | 4.3 in |
Materials, Wetted | 316 Stainless Steel, Alumina Ceramic, Aluminum, PVDF, Tungsten Carbide |
Media Compatibility | Liquids |
Operating Pressure, Max | 1500 psi |
Operating Temperature, Max | 85 °C |
Operating Temperature, Min | -18 °C |
Output Signal | Current |
Process Connection Size | 1 1/2 in |
Process Connection Type | Tri-Clamp |
Repeatability | ±0.1% |
Volumetric Flow Rate, Max | 20 GPM |
Volumetric Flow Rate, Min | 20 GPM |
Width | 2 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews