1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FL-2516
Choose a Variant
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 5 % |
Air Flow, Max | 22 SLM |
Air Flow, Min | 2.2 SLM |
Argon Flow, Max | 18 SLM |
Argon Flow, Min | 1.8 SLM |
CO2 Flow, Max | 18 SLM |
CO2 Flow, Min | 1.8 SLM |
Float Type | Carboloy |
Helium Flow, Max | 55 SLM |
Helium Flow, Min | 5.5 SLM |
Materials | Acrylic, Stainless Steel |
Materials, Wetted | Acrylic, FKM, Stainless Steel, Tungsten Carbide |
Media Compatibility | Air, Argon, Carbon dioxide, Helium, Nitrogen, Oxygen, Water |
Mounting | Panel Mount |
Nitrogen Flow, Max | 22 SLM |
Nitrogen Flow, Min | 2.2 SLM |
Operating Pressure, Max | 100 psi |
Oxygen Flow, Max | 20 SLM |
Oxygen Flow, Min | 2 SLM |
Process Connection Note | 1⁄8 NPT female connections, built-in needle valves and seal plugs, brass or stainless (model dependent) |
Process Connection Size | 1/8 in |
Process Connection Type | NPT Female |
Process Temperature, Max | 65 °C |
Scale | Direct Read |
Valve Included | false |
Water Flow, Max | 700 cm³/min |
Water Flow, Min | 70 cm³/min |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews