1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
FL7203
OEM Style Acrylic Variable Area Flow Meters
Choose a Variant
Air Flow, Max
Water Flow, Max
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 6 % |
Air Flow, Max | 0 m³/s |
Length | 121 mm |
Materials, Wetted | 316 Stainless Steel, Acrylic, Brass, EPR |
Media Compatibility | Water |
Operating Pressure, Max | 125 psi |
Pressure Drop, Max | 3.5 inH₂O |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Female |
Process Temperature, Max | 54 °C |
Repeatability | ± 2% |
Scale | Direct Read |
Scale Length | 50 mm |
Scale Media Calibration | Water |
Valve Included | false |
Water Flow, Max | 20 gal/h |
Water Flow, Min | 2 gal/h |
Weight | 1 lb |
Width | 25 mm |
See All Specs |
Show Ratings & Reviews