1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 2 %, ± 5% with transitional flow |
Additional Features 1 | Dual Scale (GPM/LPM) |
Height | 2.85 in |
Length | 7.16 in |
Materials, Wetted | Aluminum, Ceramic, FKM, Polypropylene, Stainless Steel |
Media Compatibility | Water |
Operating Pressure, Max | 3500 psi |
Process Connection Size | 3/4 in |
Process Connection Type | NPT Female |
Process Temperature, Max | 116 °C |
Repeatability | ± 1% |
Scale | Direct Read |
Scale Media Calibration | Water |
Specific Gravity | 0.876 |
Valve Included | false |
Viscosity Note | 44 to 400 SSU (± 5%) |
Viscosity Range | 44 to 400 SSU (± 5%) |
Water Flow, Max | 10 GPM |
Water Flow, Min | 1 GPM |
Weight | 2 lb |
Width | 2.48 in |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews