1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 1 % |
Accuracy Detail | ±1% of full scale, 4 to 20 mA or ±2% of full scale, frequency pulse (“-P” option) |
Electrical Output | 4 to 20 mA |
Enclosure Material | CPVC |
Enclosure Ratings | IP66, NEMA Type 4X |
Materials, Wetted | CPVC |
Media Compatibility | Corrosive Liquids |
Mounting Plates | N/A |
Operating Pressure, Max | 150 psi |
Operating Temperature, Max | 66 °C |
Operating Temperature, Min | 0 °C |
Output Detail | 4 to 20 mA or frequency pulse (source-sink driver; 1A source/ 1.5A sink; typical output resistance 10 Ω) |
Pressure Drop, Max | 5 psi |
Pressure Type | Gauge |
Process Connection Size | 3/4 in |
Process Connection Type | NPT Male |
Repeatability | ±0.25% |
Response Time | 2 sec |
Response Time Note | 2 seconds minimum, step change in flow |
Supply Power | 8 to 28 Vdc |
Turndown Ratio | 0.50069444444444 |
Volumetric Flow Rate, Max | 5 GPM |
Volumetric Flow Rate, Min | 2.1 GPM |
Weight | 1.7 lb |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews