1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
DY015-DBMAA1-2D/FF1
1/2" Wafer Style Vortex Flowmeter W/Display
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.75 % |
Accuracy Detail | ±0.75% of Reading (Liquid) (±0.5% of Reading: Typical Accuracy/ Non-Guaranteed) ±1% of Reading (Gas, Steam) |
Additional Features 1 | FM Explosion Proof Approval |
Data Interface | BRAIN Communication |
Data Interface Note | Communication Signal: BRAIN or HART communication signal (superimposed on a 4 to 20 mA DC signal) Note: HART is a registered trademark of the HART Communication Foundation. Conditions of Communication Line: Load Resistance:250 to 600 Ω(including cable resistance). Supply Voltage:16.4 to 42 V DC for digital communications BRAIN and HART protocols. (16.4 to 30 V DC for intrinsically safe type). BRAIN: Space from other Power Line: 15cm or more (Parallel wiring should be avoided.) Communication Distance: Up to 2 km,when polyethylene insulated PVC- sheathed cables (CEV cables) are used. Communication distance varies depending on type of cable used and wiring. Load Capacitance: 0.22 µF or less Load Inductance: 3.3 mH or less Input Impedance Communicating Device: 10 kΩ or more at 2.4 kHz. |
Detector Type | Integral |
Display Type | LCD |
Electrical Connection | 1/2 NPS female Conduit with Screw Terminal block |
Electrical Connection Note | In case of /FF1 or /CF1, CF11, /KF2, /KS2, /SF2, /SS2 the screw length is deeper than ANSI standard for 0.5 to 2 threads. |
Electrical Output | 4 to 20 mA, Two 125 mA SPST SSR |
Enclosure Material | N/A |
Enclosure Ratings | IP67 Type 4X (IEC 60529) |
Materials, Wetted | JIS SUS316 |
Media Compatibility | Gases, Liquids, Steam |
Mounting Plates | Wafer |
Operating Pressure, Max | 412 psi |
Operating Temperature, Max | 250 °C |
Operating Temperature, Min | -29 °C |
Output Detail | Pulse output,alarm output and status output use the common terminal, therefore these functions are not used simultaneously. Output Signal (◇): Dual Output (Both Analog and Transistor contact output can be obtained simultaneously). In this case refer to the item “Remarks on installation” for power supply and pulse output wiring. Analog: 4 to 20 mA DC, 2-wire system. Transistor Contact Output*: Open collector, 3-wire system. Pulse,alarm,status output are selected by parameter setting. Contact rating: 10.5 to 30 V DC, 120 mA DC*1 Low level: 0 to 2 V DC. *1: 10.5 to 30 V DC. 80 mA DC for ATEX Intrinsically Safe Approval (/KS2) and IECEx Intrinsically Safe Approval (/SS2) |
Pressure Type | Gauge |
Process Connection Size | 1 1/2 in |
Process Connection Type | ANSI Flange |
Repeatability | ±0.2% |
Supply Power | 10.5 to 42 Vdc |
Volumetric Flow Rate, Max | 26 GPM |
Volumetric Flow Rate, Min | 4.13 GPM |
Weight | 6.2 lb |
See All Specs |
PDFs & Manuals