1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SV123
General Purpose 2-Way Solenoid Valves - NEMA-4, Stainless Steel and Brass
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Close Response Time | 4 to 15 ms |
Coil Power | 10 W |
Cv Factor | 0.1 gal/min |
Duty Cycle | 100% |
Enclosure Ratings | IP65, NEMA Type 4 |
Materials | Stainless Steel, FKM |
Materials, Wetted | Copper, FKM, Stainless Steel |
Media Compatibility | Alcohols, Argon, Compatible Gases, Compatible Liquids, Nitrogen, Oils, Water |
Media Type | N/A |
Mounting | Pipe mounting, any direction |
Open Response Time | 4 to 15 ms |
Operating Pressure, Max | 350 psi |
Operating Pressure, Min | 0 psi |
Operating Temperature, Max | 50 °C |
Operating Temperature, Min | -9 °C |
Orifice Size | 1/16 in |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 116 °C |
Static Pressure | 1.5 times max psid |
Supply Power Note | 10 W, 120 Vac coils, 50 to 60 Hz |
Supply Voltage | 120 Vac |
Valve Position | Normally Closed |
Valve Type | Direct Acting |
Weight | 500 g |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews