1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SV3505
OMEGA-FLO™ 2-Way Zero Differential Solenoid Valves
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Close Response Time | 700 to 4000 ms |
Coil Molding Material | Black Polyester (Class F): SV8COIL-115AC, SV8COIL, 24AC/60HZ, SV8COIL-220AC Black Polyamide (Class F): SV8COIL-12DC, SV8COIL-24DC, all 12 Watt coils Black Polyphenylensulphide (Class H): SV8COIL-115/60HZ Black Epoxy Resin (Class H): All 14 Watt coils |
Coil Power | 8 W |
Cv Factor | 8.3 gal/min |
Cycling Rate | 1000 cpm |
Duty Cycle | 100% |
Enclosure Ratings | NEMA Type 4 |
Materials | Brass, Nitrile Rubber, Stainless Steel 300, Stainless Steel 400, Copper |
Materials, Wetted | Brass, Buna-N (NBR), Copper, PA, Stainless Steel |
Media Compatibility | Alcohols, Argon, Compatible Gases, Compatible Liquids, Nitrogen, Oils, Water |
Media Type | N/A |
Mounting | Any (preferably with solenoid system upright) |
Open Response Time | 100 to 1000 ms |
Operating Pressure Note | AC 116 psi, DC 0 psi |
Operating Pressure, Max | 116 psi |
Operating Pressure, Min | 0 psi |
Orifice Size | 1 in |
Process Connection Size | 1 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 90 °C |
Process Temperature, Min | -10 °C |
Valve Position | Normally Closed |
Valve Type | Direct Lift |
Voltage Tolerance | ±10% |
See All Specs |
PDFs & Manuals