1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SV4002A
2-Way Solenoid Valves - For Hot Water and Steam
Choose a Variant
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Close Response Time | 200 to 1200 ms |
Coil Molding Material | Black Polyphenylensulphide (Class H): SV8COIL-115/60 HZ, SV8COIL-220/60 HZ Black Epoxy Resin (Class H): All 14 W coils, NEMA 4 |
Coil Power | 8 W |
Cv Factor | 3.4 gal/min |
Cycling Rate | 1000 cpm |
Duty Cycle | 100% |
Enclosure Ratings | NEMA Type 4 |
Materials | Brass, PTFE, Stainless Steel 300, Stainless Steel 400, Copper |
Materials, Wetted | Brass, Copper, PTFE, Stainless Steel |
Media Compatibility | Hot Water, Steam |
Media Type | N/A |
Mounting | Any (preferably with solenoid system upright) |
Open Response Time | 100 to 200 ms |
Operating Pressure Note | AC 150 psi, DC 150 psi |
Operating Pressure, Max | 150 psi |
Operating Pressure, Min | 7 psi |
Orifice Size | 7/16 in |
Process Connection Size | 1/2 in |
Process Connection Type | NPT Male |
Process Temperature, Max | 182 °C |
Process Temperature, Min | 60 °C |
Valve Position | Normally Closed |
Valve Type | Pilot Operated |
Voltage Tolerance | ±10% |
See All Specs |
PDFs & Manuals
Accessories
Solenoid Valves for Repair kit for SV4001 and SV400
$101.00
0 In Stock