Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Twist Lock Cable Assemblies for Pressure Transducers and Load Cells

2 Wires for Transducers and Load Cells

Item# CA-2TE22-1-005

2 Wires for Transducers and Load Cells CA-2TE22-1-005 CA-2TE22-1-005
  • Twist Lock Connector/Flying Lead Configuration
  • Ready Made Cable Assemblies
  • Designed to Fit Most Popular Load Cells and Pressure Transducers
  • 4.6 m (15') Length Standard, Other Lengths Available

CA-2TE22-1-005 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Compatible Products
No. of Wires
Wire Gauge
Length
Conductor Insulation
Features
Type


OMEGA offers a variety of pre-made cable assemblies for pressure transducers and load cells with 6-pin twist lock style connectors. Standard length is 4.6 m (15') but other lengths are also available. Cables include a 6-pin female connector on one end and color coded stripped ends on the other.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration