1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.3 % |
Accuracy Class | > 0.25% |
Display Measuring Units | kg |
Force Type | Compression, Tension |
Height | 7.87 in |
Length | 1.81 in |
Load Cell Type | In-line |
Materials | Aluminum |
Measuring Capacity | 5 kgf |
Width | 2.64 in |
PDFs & Manuals
Show Ratings & Reviews