1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $594.62 |
10-24 | $564.89 |
25-49 | $553.00 |
50-99 | $529.21 |
100+ | $517.32 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
5-Point Calibration | 0%, 50%, 100%, 50%, 0% |
Accuracy | ± 0.5 % |
Bridge Resistance | 350 Ω |
Cable Length | 5 ft |
Calibration Option | 5 POINT NIST |
Electrical Connection | Cable |
Electrical Output | 1 mV/V |
Enclosure Ratings | IP54 |
Force Type | Compression |
Full Scale Deflection | 0.003 in |
Height | 12.7 mm |
Hysteresis | ± 0.5% |
Linearity | ± 0.5% |
Load Cell Capacity | 200 N |
Load Cell Type | Button |
Materials | Stainless Steel |
Operating Temperature, Max | 107 °C |
Operating Temperature, Min | -54 °C |
Outer Diameter | 19 mm |
Overload, Max | 300% FS |
Process Temperature, Max | 71 °C |
Process Temperature, Min | 16 °C |
Repeatability | ± 0.5% |
Safe Overload | 150% FS |
Supply Power Note | 5 Vdc, 15 Vdc max |
Supply Voltage | 5 Vdc |
Thermal Span Effect | 0.036% FSO/°C |
Thermal Zero Effect | 0.009% FSO/°C |
Wiring/Connector Table | Green: (+) Output; White: (-) Output; Black: (-) Input; Red: (+) Input |
Zero/Balance Error | ± 2% |
See All Specs |
PDFs & Manuals
Show Ratings & Reviews