1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $231.44 |
10-24 | $219.87 |
25-49 | $215.24 |
50-99 | $205.98 |
100+ | $201.35 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | Class C3 |
Approvals | OIML R60 |
Bolt Size/Torque | M6/6 |
Cable Length | 1.5 ft |
Dead load | 0% FS |
Electrical Connection | Cable |
Electrical Output | 2 mV/V |
Enclosure Ratings | IP65 |
Force Type | Compression |
Height | 0.87 in |
Input Resistance | 406 ± 6 Ω |
Insulation Resistance | ≥ 5000 MΩ |
Length | 5.12 in |
Linearity | ± 0.02% |
Load Cell Capacity | 10 kgf |
Load Cell Type | Bending Beam |
Materials | Aluminum |
Number of Load Cell Intervals (nLC) | 3000 |
Operating Temperature, Max | 65 °C |
Operating Temperature, Min | -35 °C |
Output Resistance | 350 ± 3 Ω |
Overload, Max | 150% FS |
Platform Size | 9.84 in x 13.77 in |
Process Temperature, Max | 40 °C |
Process Temperature, Min | -10 °C |
Ratio of Minimum LC Verification Interval (Y = Emax/vmin) | 10000 |
Safe Overload | 120% FS |
Storage Temperature, Max | 70 °C |
Storage Temperature, Min | -40 °C |
Supply Power Note | 5 to 12 Vdc, 18 Vdc max |
Supply Voltage | 5 to 12 Vdc |
Width | 1.18 in |
Wiring/Connector Table | Green: (+) Output; White: (-) Output; Black: (-) Input; Red: (+) Input |
Zero/Balance Error | ± 2% |
See All Specs |
Show Ratings & Reviews